PNG
IHDR l iTXtXML:com.adobe.xmp
ET Series 27ET1-T2-P,27ET118-T2-B,27ET127-T-E Circuitry/Operating action
ET Series 27ET1-T2-P,27ET118-T2-B,27ET127-T-E Circuitry/Operating action
yY orNTϢw AIDATxMpI&2LkFdE"ѺHIfFdN-={lSWa=4K:f힘hYJ:(
WaIǭn3L&t-tpH"Ip{. P(ȁ_RvT96Y)_*$hX߅¼#H kVϚSH~{$M!;B1D".r5P^ݢ]¼" 8i!@S}Z`kqQt9 ǀbHhΆ PYn =
#Ul+O^BVkU^?3/ NP@# {1Rua(ץb%\s(ņdXCd :iD1l@*}h?{n"RS@# 8:)eA츷Q'գ)(0SA3/$؍VQ .,
GŴi
Fu! G:WpNTZwM'Xxyx-6bPTRP#̴i } -/zR I~.?۟F\Q 6D~v4Ha(_г_Kc,lh[
`WV
3 DI6F$==}`->֧7o֨]kF#-IЦbI 8)ʮ8H_
ՐjNΘv͑uC-8-BN$I};Z3V&Zm`Hjl>:SaX!)q!6XmH>I &H>Lo9[S
99NT>@o@7.X>Urf <҇P5-҅G.!I-*b =8*;|M0
졫>=Tz3i.V7:Ld{d#UCB>@i<íަچ}@ lVDKLa1,3M}5d9KcőOgj%#_H
Fa {11DK
-gpbxz}1I`d~ۃ'9KD
L+| "p|&d_ʃKV/aK:/F "
F)pxM[tJKO҇<3Ѷ}V2[]k}`mTK׀"Ggh0oe|zC&=tx )p=rB7h"9RRm*6/2|RKU 8b)dO|`u
I8^8mlC1Z 6I+D8:;[dP QmX.a! @)="@ ( !6 ,=$dJ.%E6:vƱ}J[$514EHQs
RHæÇp$!] J 뺮0RILְ7^2Gco
{Ӕ]9- DepHC3@,G_?o2^H@L?ZoZÙ!}.8셼H`5Oϙľ$6 ,V-}χ1 *n;1('>ϙhvwA)4| ݦ PS㚵H䛄 `ھpvf@ċ
}`g;pp$SVz;0ž!L¾!JE}\im\MUB%J?]xj'TezDSYtɩS{p0p'A`LNȦrl$*YGgk9ڃhM0uxh:5-7+h$'왪GVͩ*0 Uե6®
|Eh/ciJS"lXKc=2 c Rmt¡>gIM>@Q@͢F/@\Pif%NQwNM,>pG.|r6Hm1 I@"VH5.2ԅ;ZcH],v䴃jwip[e)m9,EV#{hXғ`(֔],\-+Sbh+&ןvMrǦf^X>:VdgUNЊb^L:H
Rh)F. 9u=ZגPYpp#n;j$Ix_>Tg`>TK̳vgym5
vUJ~Q9?(~Qb~.T4U:ѳ 0I©:Cߢ-CC0MwێM<+{ch9 msX8{dž_B'땦V(cclh(ݷB >GlKH&
8-Ҕzr/(GX8خ!*QOEsuL<3t8";q*9D
0%EupXzꪉr>Yr(z/o)-/;ŎJ7)jIrV n!;6]Z
}9]JA"0
F.p_c|T;xהGaXnRUn6TyN(z MiUbz\SKmE휒Tn4"*=ٚ3e^kCO;C~.JH[T%V}da]v}x+6z^ͨ fvI#*DA{,K$TuU{U+nɎg-M~x`)@JQ-K\KHS6b͐a52
??]oIЫ9q_OH;:0='''u/ꄀ4d"ݐ5]l]-؇OƖf6֬D abCgFnB5XcqӞ{BL xLNE+.$p=ꐕXØ=}! ڵݎHg_ 4,?bC;Cwo EC7 0x{ˍA#O:ȧFqx*zC7}EGpGZ!x ATt5}U`R$tgR#}"> %W6 p\wv
uGpQvС> m{9x rmw`=LwA6p:\Ҿ QRw:o@$O{=|ѝXFwD*۳4~5G&z kƏ|qwNQ<h衯Eo9#E7얯i(WslgU9@nCZ2Z[P-O阼Hnm3(lā
${ MO-8@Och@}Ԏ;I%:蛨(HcH/la_Ę}q"f"W4~D_åmr9-}7I}g8Ԓ} =h+cpoRd0~WwV,W5݃nb7o *QQWm8PVb1Qs3C!DeGniţ흞PsiS/|u> :J]o-UTaMC`jO}|(}-vC2a"LWk2>t0?, Y3ȅbyY6w홸g<&
&Q"{)tDX-7Z]3?F a!eD^:>hqY-.(aG=wݿ= :\5,
?*=Q;
A%#fSҏDdaw{yhq<` E(DFn2 +{݇-+1t
)NI3yú>t&ĩٽ/3,F$V=/t'+8Jdq&\E2' *#o0<`Pn@p. . SXn=yShb'= v+d8 `/Qɝ.=H-j hB 1ya`+mxpE
Zå~v$2].sw H
]|'I!CKh@(\,oxCZ-v~0:߭Cpo_N\p;?^2mfS|M6w4~c!pN:5W1醑 /?79